
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
74-CL - Boiler Drain - Multi-Turn, Copper or Male Threads to Hose
Boiler Drains
The NIBCO® multi-turn boiler drain is manufactured from dezincification resistant cast copper, with a Buna-N seat. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® flow control products for the most specified, versatile and economical option in commercial and residential applications. NIBCO® boiler drain valves are backed by the NIBCO 2-year limited warranty.
Unit of Measure
Items |
![]() N64N006 74-CL - Boiler Drain - Multi-Turn, Copper or Male Threads to Hose |
![]() N64N008 74-CL - Boiler Drain - Multi-Turn, Copper or Male Threads to Hose |
||
UPC Code | N/A 039923601858 | N/A 039923601865 | ||
Type | N/A Boiler Drain | |||
Valve Size | N/A 1/2 | N/A 3/4 | ||
Connection Type | N/A Solder Cup or MIP x Hose | N/A MIP x Hose | ||
Material | N/A Bronze | |||
Valve Operator | N/A Standard Handwheel | |||
Description | N/A 74CL 1/2 BOILER DRAIN - CUP OR MALE | N/A 74CL 3/4 BOILER DRAIN - MALE | ||
eClass Classification | N/A Boiler Drains | |||
Turns/Operation | N/A Multi-Turn | |||
Weight | N/A 0.507 lb | N/A 0.522 lb | ||
|