hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® quarter-turn boiler drain ensures trouble-free operation. The low-pressure drain features a brass ball and nitrile O-ring seal. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® flow control products for the most specified, versatile and economical option in commercial and residential applications. NIBCO® quarter-turn boiler drains are backed by the NIBCO 2-year limited warranty.
Unit of Measure
Items
Boiler Drain - Quarter-Turn, FIP to Hose, QT73X

QT73X - Boiler Drain - Quarter-Turn, FIP to Hose

Boiler Drain - Quarter-Turn, FIP to Hose, QT73X

QT73X - Boiler Drain - Quarter-Turn, FIP to Hose
UPC Code N/A 039923351258 N/A 039923351265
Type N/A Quarter-Turn Boiler Drain
Valve Size N/A 1/2 N/A 3/4
Connection Type N/A FIP x Hose
Material N/A Brass
Valve Operator N/A
Description N/A QT73X 1/2 QTR TURN BOILER DRAIN - FEMALE N/A QT73X 3/4 QTR TURN BOILER DRAIN - FEMALE
eClass Classification N/A Boiler Drains
Turns/Operation N/A Quarter-Turn
Weight N/A 0.46 lb N/A 0.480 lb