
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC585-70-66 - Ball Valve - Bronze, 250 PSI, Stainless Steel Trim
Ball Valves
The bronze ball valve features press-to-connect end connections with an inboard bead and EPDM O-rings for quick and easy joinery to the piping system. The NIBCO® Press System® is user friendly, quick and easy to install. Simply applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() NF84HC6 PC585-70-66 - Ball Valve - Bronze, 250 PSI, Stainless Steel Trim |
![]() NF84HC8 PC585-70-66 - Ball Valve - Bronze, 250 PSI, Stainless Steel Trim |
![]() NF84HCA PC585-70-66 - Ball Valve - Bronze, 250 PSI, Stainless Steel Trim |
![]() NF84HCB PC585-70-66 - Ball Valve - Bronze, 250 PSI, Stainless Steel Trim |
![]() NF84HCC PC585-70-66 - Ball Valve - Bronze, 250 PSI, Stainless Steel Trim |
|||||
UPC Code | N/A 039923348340 | N/A 039923348357 | N/A 039923348364 | N/A 039923348371 | N/A 039923348388 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A Female Press x Female Press | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A | |||||||||
Valve Operator Material | N/A Metal - NIBCO - Steel - Zinc - Plated | |||||||||
Description | N/A PC5857066 1/2 PRS BALL VALVE PXP W/316SS | N/A PC5857066 3/4 PRS BALL VALVE PXP W/316SS | N/A PC5857066 1 PRS BALL VALVE PXP W/316SS | N/A PC5857066 1 1/4 PRS BALL VALVE PXP 316SS | N/A PC5857066 1 1/2 PRS BALL VALVE PXP 316SS | |||||
Weight | N/A 0.771 lb | N/A 1.552 lb | N/A 2.287 lb | N/A 3.797 lb | N/A 5.596 lb | |||||
|