![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-580-A - Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Items |
NL96006 T-580-A - Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT |
NL96008 T-580-A - Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT |
NL9600A T-580-A - Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT |
NL9600B T-580-A - Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT |
NL9600C T-580-A - Ball Valve - Brass, Two-Piece, Standard Port, NPT x NPT |
|||||
UPC Code | N/A 039923295712 | N/A 039923295729 | N/A 039923295736 | N/A 039923295743 | N/A 039923295750 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Body Material | N/A Brass | |||||||||
Description | N/A T580A 1/2 THREADED BALL LEVER HANDLE BRS | N/A T580A 3/4 THREADED BALL LEVER HANDLE BRS | N/A T580A 1 THREADED BALL LEVER HANDLE BRS | N/A T580A 1 1/4 THREADED BALL LEVER HANDLE BR | N/A T580A 1 1/2 THREADED BALL LEVER HANDLE BR | |||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
eClass Classification | N/A Brass Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.361 lb | N/A 0.450 lb | N/A 0.760 lb | N/A 1.2 lb | N/A 1.610 lb | |||||
|