
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT
Ball Valves
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
Items |
![]() NL998H4 T-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT |
![]() NL998H5 T-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT |
![]() NL998H6 T-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT |
![]() NL998H8 T-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT |
![]() NL998HA T-FP-600A - Ball Valve - Brass, Two-Piece, Full Port, NPT x NPT |
|||||
UPC Code | N/A 039923276582 | N/A 039923276599 | N/A 039923276605 | N/A 039923276612 | N/A 039923276629 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Stem Material | N/A | |||||||||
Ball Material | N/A | |||||||||
Body Material | N/A Lead Free Brass | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A TFP600A-LF-LL 1/4 THD FULL PRT LOCK LVR | N/A TFP600A-LF-LL 3/8 THD FULL PRT LOCK LVR | N/A TFP600A-LF-LL 1/2 THD FULL PRT LOCK LVR | N/A TFP600A-LF-LL 3/4 THD FULL PRT LOCK LVR | N/A TFP600A-LF-LL 1 THD FULL PORT LOCK LVR | |||||
eClass Classification | N/A Lead-Free* Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.33 lb | N/A 0.38 lb | N/A 0.44 lb | N/A 0.66 lb | N/A 1.1 lb | |||||
|