 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-585-80-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded
    Ball Valves
        
    
        
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items |   NL950X4 T-585-80-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded |   NL950X5 T-585-80-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded |   NL950X6 T-585-80-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded |   NL950X8 T-585-80-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded |   NL950XA T-585-80-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Threaded | |||||
| UPC Code | N/A 039923338693 | N/A 039923338709 | N/A 039923338716 | N/A 039923338723 | N/A 039923338730 | |||||
| Type | N/A Ball Valve | |||||||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Stem Material | N/A RPTFE (Reinforced) | |||||||||
| Ball Material | N/A | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Material | N/A Lead Free Silicon Bronze | |||||||||
| Valve Operator | N/A CS Standard Lever Handle | |||||||||
| Valve Operator Material | N/A Metal - NIBCO - Steel - Zinc Plated | |||||||||
| Description | N/A T-585-80-LF 1/4 THRD FULL PORT BV | N/A T-585-80-LF 3/8 THRD FULL PORT BV | N/A T-585-80-LF 1/2 THRD FULL PORT BV | N/A T-585-80-LF 3/4 THRD FULL PORT BV | N/A T-585-80-LF 1 THRD FULL PORT BV | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 0.426 lb | N/A 0.444 lb | N/A 0.652 lb | N/A 1.202 lb | N/A 1.631 lb | |||||
|  | ||||||||||
