
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-70-UL - Two-Piece Bronze Ball Valve - Full Port, UL Listed
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is designed to be used on gasoline, fuel oil, LP gas and other flammable fluids. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL96024 T-585-70-UL - Two-Piece Bronze Ball Valve - Full Port, UL Listed |
![]() NL96025 T-585-70-UL - Two-Piece Bronze Ball Valve - Full Port, UL Listed |
![]() NL96026 T-585-70-UL - Two-Piece Bronze Ball Valve - Full Port, UL Listed |
![]() NL96028 T-585-70-UL - Two-Piece Bronze Ball Valve - Full Port, UL Listed |
![]() NL9602A T-585-70-UL - Two-Piece Bronze Ball Valve - Full Port, UL Listed |
|||||
UPC Code | N/A 039923420091 | N/A 039923420107 | N/A 039923420114 | N/A 039923420121 | N/A 039923420138 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Stem Material | N/A BRZ - Bronze | |||||||||
Ball Material | N/A BRZ - Bronze | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T-585-70-UL 1/4 UL 842 | N/A T-585-70-UL 3/8 UL 842 | N/A T-585-70-UL 1/2 UL 842 CSA ASME B16.33 | N/A T-585-70-UL 3/4 UL 842 CSA ASME B16.33 | N/A T-585-70-UL 1 UL 842 CSA ASME B16.33 | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.01 lb | |||||||||
|