
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C
Ball Valves
The NIBCO® lead-free* brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-moreyear limited warranty. less
Unit of Measure
Items |
![]() NJ998X5 S-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C |
![]() NJ998X6 S-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C |
![]() NJ998X8 S-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C |
![]() NJ998XA S-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C |
![]() NJ998XB S-FP-600A-LF - Ball Valve - Lead-Free* Brass, Two-Piece, Full Port, C x C |
|||||
UPC Code | N/A 039923347480 | N/A 039923347497 | N/A 039923347503 | N/A 039923347510 | N/A 039923347527 | |||||
Style | N/A | |||||||||
Valve Size | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | |||||
Operation Type | N/A CS Standard Lever Handle | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Seal Type | N/A | |||||||||
Ball Material | N/A Brass | |||||||||
Description | N/A SFP600A-LF 3/8 SOLDER FULL PORT BV | N/A SFP600A-LF 1/2 SOLDER FULL PORT BV | N/A SFP600A-LF 3/4 SOLDER FULL PORT BV | N/A SFP600A-LF 1 SOLDER FULL PORT BV | N/A SFP600A-LF 1 1/4 SOLDER FULL PORT BV | |||||
Valve Ball Body Type | N/A Two-Piece | |||||||||
Turns / Operation | N/A Quarter-Turn | |||||||||
Valve Ball Port Style | N/A Full Port | |||||||||
Weight | N/A 0.310 lb | N/A 0.410 lb | N/A 0.660 lb | N/A 1.200 lb | N/A 1.470 lb | |||||
|