
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Threaded
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering andmore installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty. less
Unit of Measure
Items |
![]() NL9750B T-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Threaded |
![]() NL9750C T-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Threaded |
![]() NL9750D T-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Threaded |
![]() NL9750E T-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Threaded |
![]() NL9750F T-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Threaded |
|||||
UPC Code | N/A 039923683229 | N/A 039923683236 | N/A 039923683243 | N/A 039923683250 | N/A 039923683267 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T590Y 1 1/4 3PC THRD BALL CONV PT BRZ | N/A T590Y 1 1/2 3PC THRD BALL CONV PT BRZ | N/A T590Y 2 3PC THRD BALL CONV PT BRZ | N/A T590Y 2 1/2 3PC THRD BALL CONV PT BRZ | N/A T590Y 3 3PC THRD BALL CONV PT BRZ | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
All Special Application | N/A | |||||||||
Weight | N/A 2.654 lb | N/A 3.773 lb | N/A 5.775 lb | N/A 10.752 lb | N/A 20.340 lb | |||||
|