
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-515-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Full Port, Class 150
Ball Valves
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The carbon filled PTFE seat ring, multiple V-ring graphite and braided graphite stem packing set and stainless steel ball and stem exhibit high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installationmore information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty. less
Unit of Measure
Items |
![]() NG308FL F-515-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Full Port, Class 150 |
![]() NG308FM F-515-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Full Port, Class 150 |
![]() NG308FN F-515-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Full Port, Class 150 |
![]() NG308GF F-515-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Full Port, Class 150 |
![]() NG308GH F-515-S6-F-66-FS - Split-body Stainless Steel Ball Valve - Full Port, Class 150 |
|||||
UPC Code | N/A 039923653680 | N/A 039923653697 | N/A 039923653703 | N/A 039923653789 | N/A 039923653796 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 8 | N/A 10 | N/A 12 | N/A 3 | N/A 4 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Stainless Steel | |||||||||
Cv Coefficient | N/A 10200 | N/A 14400 | N/A 25300 | N/A 1400 | N/A 2350 | |||||
Valve Operator | N/A Bare Stem | N/A Bare Stem | N/A Bare Stem | N/A Gear Operator | N/A Gear Operator | |||||
Description | N/A F515S6F66FS 8 FLG FULL PORT BARE STEM SS | N/A F515S6F66FS 10 FLG FULL PORT BARE STEM | N/A F515S6F66FS 12 FLG FULL PORT BARE STEM | N/A F515S6F66FS 3 FULL PORT FLG GEAR OP | N/A F515S6F66FS 4 FULL PORT FLG GEAR OP | |||||
eClass Classification | N/A Stainless Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 324.819 lb | N/A 391.987 lb | N/A 566.705 lb | N/A 76.384 lb | N/A 100.459 lb | |||||
|