![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-535-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Class 300, Full Port
Ball Valves
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The carbon filled PTFE seat ring, graphite and braided graphite stem packing and stainless steel ball and stem exhibit high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NG316FK F-535-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Class 300, Full Port |
![]() NG316FL F-535-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Class 300, Full Port |
![]() NG316FM F-535-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Class 300, Full Port |
![]() NG316GH F-535-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Class 300, Full Port |
![]() NG316GK F-535-CS-F-66-FS - Split-body Carbon Steel Ball Valve - Class 300, Full Port |
|||||
UPC Code | N/A 039923659743 | N/A 039923659750 | N/A 039923659767 | N/A 039923659866 | N/A 039923659873 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 6 | N/A 8 | N/A 10 | N/A 4 | N/A 6 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seal Material | N/A Carbon-Filled PTFE | |||||||||
Seat Material | N/A Carbon-Filled PTFE | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Carbon Steel | |||||||||
Cv Coefficient | N/A 5200 | N/A 10200 | N/A 14400 | N/A 2350 | N/A 5200 | |||||
Valve Operator | N/A Bare Stem | N/A Bare Stem | N/A Bare Stem | N/A Gear Operator | N/A Gear Operator | |||||
Description | N/A F535CSF66FS 6 FLG BALL BARE STEM F/S CS | N/A F535CSF66FS 8 FLG BALL BARE STEM F/S CS | N/A F535CSF66FS 10 FLG BALL BARE STEM F/S CS | N/A F535CSF66FS 4 FLG BALL GEAR OP F/S CS | N/A F535CSF66FS 6 FLG BALL GEAR OP F/S CS | |||||
eClass Classification | N/A Carbon Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 241.398 lb | N/A 393.690 lb | N/A 528.189 lb | N/A 141.486 lb | N/A 289.777 lb | |||||
|