
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
CS-595-YX & CS-595-YX-EC - Three-Piece Bronze Ball Valve - Medical Gas, Copper Stub Ends, Bronze Trim
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features solder end connections for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineeringmore and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty. less
Unit of Measure
Items |
![]() NJ92106 CS-595-YX & CS-595-YX-EC Three-Piece Bronze Ball Valve - Medical Gas, Copper Stub Ends, Bronze Trim |
![]() NJ92108 CS-595-YX & CS-595-YX-EC Three-Piece Bronze Ball Valve - Medical Gas, Copper Stub Ends, Bronze Trim |
![]() NJ9210A CS-595-YX & CS-595-YX-EC Three-Piece Bronze Ball Valve - Medical Gas, Copper Stub Ends, Bronze Trim |
![]() NJ9210B CS-595-YX & CS-595-YX-EC Three-Piece Bronze Ball Valve - Medical Gas, Copper Stub Ends, Bronze Trim |
![]() NJ9210C CS-595-YX & CS-595-YX-EC Three-Piece Bronze Ball Valve - Medical Gas, Copper Stub Ends, Bronze Trim |
|||||
UPC Code | N/A 039923692559 | N/A 039923692566 | N/A 039923692573 | N/A 039923692580 | N/A 039923692597 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A CS - Copper Stub Ends (Straight) | |||||||||
Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Seal Material | N/A PTFE | |||||||||
Stem Material | N/A Silicon Bronze | |||||||||
Seat Material | N/A PTFE | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Body Material | N/A BRZ Cast Bronze | |||||||||
Description | N/A CS595YX 1/2 OXY CLEAN STUB END | N/A CS595YX 3/4 OXY CLEAN STUB END | N/A CS595YX 1 OXY CLEAN STUB END | N/A CS595YX 1-1/4 OXY CLEAN STUB END | N/A CS595YX 1-1/2 OXY CLEAN STUB END | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Valve Special Options | N/A Oxygen Service | |||||||||
Weight | N/A 1.219 lb | N/A 2.246 lb | N/A 3.234 lb | N/A 4.412 lb | N/A 6.605 lb | |||||
|