![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KT-505-W-8 - Two-Piece Bronze Ball Valve - Fire Protection, Threaded Ends
Ball Valves
The NIBCO® bronze ball valve features a multi-turn operator which is equipped with internal monitor switches to prevent tampering. These valves are typically used on automatic fire sprinkler system, as the floor control valve. The valve is listed by UL for use indoor and outdoor service. The two-piece valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL93X7A KT-505-W-8 - Two-Piece Bronze Ball Valve - Fire Protection, Threaded Ends |
![]() NL93X7B KT-505-W-8 - Two-Piece Bronze Ball Valve - Fire Protection, Threaded Ends |
![]() NL93X7C KT-505-W-8 - Two-Piece Bronze Ball Valve - Fire Protection, Threaded Ends |
![]() NL93X7D KT-505-W-8 - Two-Piece Bronze Ball Valve - Fire Protection, Threaded Ends |
![]() NL93X7E KT-505-W-8 - Two-Piece Bronze Ball Valve - Fire Protection, Threaded Ends |
|||||
UPC Code | N/A 039923692641 | N/A 039923692658 | N/A 039923692665 | N/A 039923692672 | N/A 039923692689 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Stem Material | N/A Silicon Bronze | |||||||||
Valve Operator Material | N/A | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Valve Operator | N/A Gear Operator | |||||||||
Description | N/A KT505W8 1 UL/FM W/SWITCH | N/A KT505W8 1-1/4 UL/FM W/SWITCH | N/A KT505W8 1-1/2 UL/FM W/SWITCH | N/A KT505W8 2 UL/FM W/SWITCH | N/A KT505W8 2-1/2 UL/FM W/SWITCH | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 4.950 lb | N/A 7.100 lb | N/A 9.000 lb | N/A 9.820 lb | N/A 13.000 lb | |||||
|