![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5801-7-C - Trap Adapter H x SJ - ABS DWV
ABS DWV Fittings
The ABS DWV trap adapter features a hub x slip joint with chrome nut connection and provides a means for adapting a solvent weld connection to a slip joint connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I018080 5801-7-C Trap Adapter H x SJ - ABS DWV |
![]() I018180 5801-7-C Trap Adapter H x SJ - ABS DWV |
||
UPC Code | N/A 039923209108 | N/A 039923209122 | ||
Type | N/A Adapter | |||
Size | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | ||
Description | N/A 58017C 1 1/2 HXSJ TRAP ADAPTER ABS | N/A 58017C 1 1/2X1 1/4 HXSJ TRAP ADAPTER ABS | ||
Connection Type | N/A Hub x SJ with Chrome Nut | |||
*eClass Classification |
N/A
ABS DWV Adapters |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A ABS | |||
Color | N/A Black | |||
Weight | N/A 0.120 lb | N/A 0.11 lb | ||
|