
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5814 - Test Tee H x H x Cleanout with Plug - ABS DWV
ABS DWV Fittings
The ABS DWV test tee features a hub x hub x cleanout with plug connection is used to test the "tightness" of the system by assessing potential leakage. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy tomore install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I159050 5814 Test Tee H x H x Cleanout with Plug - ABS DWV |
![]() I159100 5814 Test Tee H x H x Cleanout with Plug - ABS DWV |
![]() I159150 5814 Test Tee H x H x Cleanout with Plug - ABS DWV |
![]() I159250 5814 Test Tee H x H x Cleanout with Plug - ABS DWV |
||||
UPC Code | N/A 039923209405 | N/A 039923209429 | N/A 039923209443 | N/A 039923209467 | ||||
Type | N/A Tee | |||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
Description | N/A 5814 1 1/2 HXHXCOW/PLUG TEST TEE ABS | N/A 5814 2 HXHXCOW/PLUG TEST TEE ABS | N/A 5814 3 HXHXCOW/PLUG TEST TEE ABS | N/A 5814 4 HXHXCO/WPLUG TEST TEE ABS | ||||
Connection Type | N/A Hub x Hub x F | |||||||
*eClass Classification |
N/A
ABS DWV Tees |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A ABS | |||||||
Color | N/A Black | |||||||
Weight | N/A 0.225 lb | N/A 0.312 lb | N/A 0.879 lb | N/A 1.629 lb | ||||
|