![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5870 - Sanitary Tee with 90° Right and Left Inlets Hub - ABS DWV
ABS DWV Fittings
The ABS DWV 90-degree sanitary tee with 90-degree right and left inlets features all hub connections is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I490350 5870 Sanitary Tee with 90° Right and Left Inlets Hub - ABS DWV |
![]() I490400 5870 Sanitary Tee with 90° Right and Left Inlets Hub - ABS DWV |
![]() I490500 5870 Sanitary Tee with 90° Right and Left Inlets Hub - ABS DWV |
|||
UPC Code | N/A 039923205179 | N/A 039923205148 | N/A 039923205186 | |||
Type | N/A Tee | |||||
Size | N/A 3 x 3 x 3 x 2 x 2 | N/A 3 x 3 x 3 x 1 1/2 x 1 1/2 | N/A 4 x 4 x 4 x 2 x 2 | |||
Description | N/A 5870R 3X3X3X2X2 HUB TEE W/90 RT/LT ABS | N/A 5870R 3X3X3X1 1/2X1 1/2 HUB TEE W/90 ABS | N/A 5870 4X4X4X2X2 HUB TEE W/90 RT/LT IN ABS | |||
Connection Type | N/A Hub x Hub x Hub | |||||
*eClass Classification |
N/A
ABS DWV Tees |
|||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
All Type of Item | N/A Fitting | |||||
Material | N/A ABS | |||||
Color | N/A Black | |||||
Weight | N/A 1.354 lb | N/A 1.165 lb | N/A 2.079 lb | |||
|