![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5805-N - Soil Pipe Adapter H x No Hub - ABS DWV
ABS DWV Fittings
The ABS DWV soil pipe adapter features a hub x no hub end connection and connects ABS DWV pipe and soil pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I041000 5805-N Soil Pipe Adapter H x No Hub - ABS DWV |
![]() I041050 5805-N Soil Pipe Adapter H x No Hub - ABS DWV |
![]() I041100 5805-N Soil Pipe Adapter H x No Hub - ABS DWV |
![]() I041150 5805-N Soil Pipe Adapter H x No Hub - ABS DWV |
![]() I041200 5805-N Soil Pipe Adapter H x No Hub - ABS DWV |
|||||
UPC Code | N/A 039923194800 | N/A 039923194824 | N/A 039923194848 | N/A 039923194886 | N/A 039923194862 | |||||
Type | N/A Adapter | |||||||||
Size | N/A 1 1/2 x 2 | N/A 2 | N/A 3 | N/A 3 x 4 | N/A 4 | |||||
Description | N/A 5805NR 1 1/2X2 HXNOHUB SOIL PIPE ADPT ABS | N/A 5805N 2 HXNOHUB SOIL PIPE ADAPTER ABS | N/A 5805N 3 HXNOHUB SOIL PIPE ADAPTER ABS | N/A 5805NR 3X4 HXNOHUB SOIL PIPE ADAPTER ABS | N/A 5805N 4 HUBXNO HUB SOIL PIPE ADPT ABS | |||||
Connection Type | N/A Hub x No Hub | |||||||||
*eClass Classification |
N/A
ABS DWV Adapters |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.083 lb | N/A 0.119 lb | N/A 0.294 lb | N/A 0.351 lb | N/A 0.466 lb | |||||
|