![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5872 - Sanitary Tee with 90° Right Inlet Hub - ABS DWV
ABS DWV Fittings
The ABS DWV 90-degree sanitary tee with 90-degree right inlet features all hub connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I500350 5872 Sanitary Tee with 90° Right Inlet Hub - ABS DWV |
![]() I500400 5872 Sanitary Tee with 90° Right Inlet Hub - ABS DWV |
![]() I500440 5872 Sanitary Tee with 90° Right Inlet Hub - ABS DWV |
![]() I500500 5872 Sanitary Tee with 90° Right Inlet Hub - ABS DWV |
||||
UPC Code | N/A 039923204981 | N/A 039923204943 | N/A 039923204905 | N/A 039923205025 | ||||
Type | N/A Tee | |||||||
Size | N/A 3 x 3 x 3 x 2 | N/A 3 x 3 x 3 x 1 1/2 | N/A 3 x 3 x 2 x 2 | N/A 4 x 4 x 4 x 2 | ||||
Description | N/A 5872 3X3X3X2 HUB TEE W/90 RIGHT IN ABS | N/A 5872 3X3X3X1 1/2 HUB TEE W/90 RT IN ABS | N/A 5872 3X3X2X2 HUB TEE W/90 RIGHT IN ABS | N/A 5872 4X4X4X2 HUB TEE W/90 RT INLET ABS | ||||
Connection Type | N/A Hub x Hub x Hub | |||||||
*eClass Classification |
N/A
ABS DWV Tees |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A ABS | |||||||
Color | N/A Black | |||||||
Weight | N/A 1.130 lb | N/A 1.061 lb | N/A 1.43 lb | N/A 1.889 lb | ||||
|