![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5879 - Return Bend Hub x Hub - ABS DWV
ABS DWV Fittings
The ABS DWV return bend features a hub x hub connection. The return bend connects the contiguous ends of two parallel pipes lying alongside or above one another and allows for a 180-degree change in the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I537250 5879 Return Bend Hub x Hub - ABS DWV |
![]() I535400 5879 Return Bend Hub x Hub - ABS DWV |
![]() I537400 5879 Return Bend Hub x Hub - ABS DWV |
![]() I537450 5879 Return Bend Hub x Hub - ABS DWV |
||||
UPC Code | N/A 039923197429 | N/A 039923197443 | N/A 039923197467 | N/A 039923197481 | ||||
Type | N/A Return Bend | |||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
Description | N/A 5879 1 1/2 HXH RETURN BEND ABS | N/A 5879 2 HXH RETURN BEND ABS | N/A 5879 3 HXH RETURN BEND ABS | N/A 5879 4 HXH RETURN BEND ABS | ||||
Connection Type | N/A Hub x Hub | |||||||
*eClass Classification |
N/A
ABS DWV Return Bends |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A ABS | |||||||
Color | N/A Black | |||||||
Weight | N/A 0.231 lb | N/A 0.464 lb | N/A 1.151 lb | N/A 2.185 lb | ||||
|