![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5851 - Reducing Closet Flange Hub - ABS DWV
ABS DWV Fittings
The ABS DWV closet flange features a hub connection. The closet flange is secured to the floor of the dwelling so that a toilet can be affixed to it and allow for a pipe connection (under the floor) to continue the piping for evacuation of the used water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I355250 5851 Reducing Closet Flange Hub - ABS DWV |
![]() I355300 5851 Reducing Closet Flange Hub - ABS DWV |
||
UPC Code | N/A 039923199621 | N/A 039923199607 | ||
Type | N/A Closet Flange | |||
Size | N/A 4 x 3 | N/A 4 | ||
Description | N/A 5851 4X3 HUB CLOSET FLANGE ABS | N/A 5851 4 HUB CLOSET FLANGE ABS | ||
Connection Type | N/A H Hub | |||
*eClass Classification |
N/A
ABS DWV Closet Flanges |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A ABS | |||
Color | N/A Black | |||
Weight | N/A 0.57 lb | N/A 0.466 lb | ||
|