
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5884 - P-Trap Hub x Hub x Cleanout with Plug - ABS DWV
ABS DWV Fittings
The ABS DWV P-Trap features a hub x hub x cleanout with plug connection to provide a means for clearing potential clogs. The DWV p-trap provides a water seal so that wastewater will automatically be trapped in the arc of the configuration, thereby preventing unwanted gases from entering the household environment. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materialsmore ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I560300 5884 P-Trap Hub x Hub x Cleanout with Plug - ABS DWV |
![]() I560350 5884 P-Trap Hub x Hub x Cleanout with Plug - ABS DWV |
||
UPC Code | N/A 039923206701 | N/A 039923206725 | ||
Type | N/A Trap | |||
Size | N/A 1 1/2 | N/A 2 | ||
Description | N/A 5884 1 1/2 HXHXCO/WPLUG PTRAP WCO ABS | N/A 5884 2 HXHXCOW/PLUG PTRAP W/CO ABS | ||
Connection Type | N/A Hub x Hub | |||
*eClass Classification |
N/A
ABS DWV Traps |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A ABS | |||
Color | N/A Black | |||
Weight | N/A 0.405 lb | N/A 0.678 lb | ||
|