![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5804 - Male Adapter H x MIPT - ABS DWV
ABS DWV Fittings
The ABS DWV male adapter features a hub x male NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I030250 5804 Male Adapter H x MIPT - ABS DWV |
![]() I030500 5804 Male Adapter H x MIPT - ABS DWV |
![]() I030600 5804 Male Adapter H x MIPT - ABS DWV |
![]() I030700 5804 Male Adapter H x MIPT - ABS DWV |
![]() I030900 5804 Male Adapter H x MIPT - ABS DWV |
|||||
UPC Code | N/A 039923194688 | N/A 039923194701 | N/A 039923194664 | N/A 039923194725 | N/A 039923194749 | |||||
Type | N/A Adapter | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | N/A 3 | |||||
Description | N/A 5804 1 1/4 HXMIPT MALE ADAPTER ABS | N/A 5804 1 1/2 HXMIPT MALE ADAPTER ABS | N/A 5804R 1 1/2X1 1/4 HXMIPT MALE ADAPTER ABS | N/A 5804 2 HXMIPT MALE ADAPTER ABS | N/A 5804 3 HXMIPT MALE ADAPTER ABS | |||||
Connection Type | N/A Hub x M | |||||||||
*eClass Classification |
N/A
ABS DWV Adapters |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.055 lb | N/A 0.060 lb | N/A 0.060 lb | N/A 0.083 lb | N/A 0.293 lb | |||||
|