![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5803-2 - Female Adapter Spg x FIPT - ABS DWV
ABS DWV Fittings
The ABS DWV female adapter features a spigot x female NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I026000 5803-2 Female Adapter Spg x FIPT - ABS DWV |
![]() I026050 5803-2 Female Adapter Spg x FIPT - ABS DWV |
![]() I026150 5803-2 Female Adapter Spg x FIPT - ABS DWV |
![]() I026250 5803-2 Female Adapter Spg x FIPT - ABS DWV |
![]() I026300 5803-2 Female Adapter Spg x FIPT - ABS DWV |
|||||
UPC Code | N/A 039923194367 | N/A 039923194381 | N/A 039923194404 | N/A 039923194428 | N/A 039923194442 | |||||
Type | N/A Adapter | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
Description | N/A 58032 1 1/4 SPGXFIPT FEMALE ADAPTER ABS | N/A 58032 1 1/2 SPGXFIPT FEMALE ADAPTER ABS | N/A 58032 2 SPGXFIPT FEMALE ADAPTER ABS | N/A 5803-2 3 SPGXFIPT FEMALE ADAPTER ABS | N/A 58032 4 SPGXFIPT FEMALE ADAPTER ABS | |||||
Connection Type | N/A Spg x F | |||||||||
*eClass Classification |
N/A
ABS DWV Adapters |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.051 lb | N/A 0.070 lb | N/A 0.094 lb | N/A 0.325 lb | N/A 0.548 lb | |||||
|