![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5855 - Closet Flange with Knockout Test Plug Hub - ABS DWV
ABS DWV Fittings
The ABS DWV closet flange features a knockout test plug and a hub connection. The closet flange is secured to the floor of the dwelling so that a toilet can be affixed to it and allow for a pipe connection (under the floor) to continue the piping for evacuation of the used water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I355900 5855 Closet Flange with Knockout Test Plug Hub - ABS DWV |
![]() I440100 5855 Closet Flange with Knockout Test Plug Hub - ABS DWV |
||
UPC Code | N/A 039923200242 | N/A 039923200266 | ||
Type | N/A Closet Flange | |||
Size | N/A 4 | N/A 4 x 3 | ||
Description | N/A 5855 4 HUB CLOS FLG W/KNKOT TEST PLG ABS | N/A 5855 4X3 HUB CLOS FLG W/KO TEST PLG ABS | ||
Connection Type | N/A H Hub | |||
*eClass Classification |
N/A
ABS DWV Closet Flanges |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A ABS | |||
Color | N/A Black | |||
Weight | N/A 0.585 lb | N/A 0.581 lb | ||
|