![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5807-V - 90° Vent Elbow H x H - ABS DWV
ABS DWV Fittings
The ABS DWV 90-degree vent elbow features a hub x hub connection and the abrupt 90-degree angle is used to change the direction of flow in the venting side of the system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I053250 5807-V 90° Vent Elbow H x H - ABS DWV |
![]() I053300 5807-V 90° Vent Elbow H x H - ABS DWV |
![]() I053400 5807-V 90° Vent Elbow H x H - ABS DWV |
![]() I053600 5807-V 90° Vent Elbow H x H - ABS DWV |
![]() I053700 5807-V 90° Vent Elbow H x H - ABS DWV |
|||||
UPC Code | N/A 039923207005 | N/A 039923207029 | N/A 039923207043 | N/A 039923207067 | N/A 039923207081 | |||||
Type | N/A Elbow | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
Description | N/A 5807V 1 1/4 HXH 90 VENT ELBOW ABS | N/A 5807V 1 1/2 HXH 90 VENT ELBOW ABS | N/A 5807V 2 HXH 90 VENT ELBOW ABS | N/A 5807V 3 HXH 90 VENT ELBOW ABS | N/A 5807V 4 HXH 90 VENT ELBOW ABS | |||||
Connection Type | N/A Hub x Hub | |||||||||
*eClass Classification |
N/A
ABS DWV Elbows |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.106 lb | N/A 0.145 lb | N/A 0.194 lb | N/A 0.584 lb | N/A 1.048 lb | |||||
|