![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5807-2 - 90° Street Elbow Spg x H - ABS DWV
ABS DWV Fittings
The ABS DWV 90-degree street elbow features a spigot x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I058000 5807-2 90° Street Elbow Spg x H - ABS DWV |
![]() I058050 5807-2 90° Street Elbow Spg x H - ABS DWV |
![]() I058150 5807-2 90° Street Elbow Spg x H - ABS DWV |
![]() I058200 5807-2 90° Street Elbow Spg x H - ABS DWV |
![]() I058300 5807-2 90° Street Elbow Spg x H - ABS DWV |
|||||
UPC Code | N/A 039923196682 | N/A 039923196705 | N/A 039923196729 | N/A 039923196743 | N/A 039923196767 | |||||
Type | N/A Elbow | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
Description | N/A 58072 1 1/4 SPGXH 90 STREET ELBOW ABS | N/A 58072 1 1/2 SPGXH 90 STREET ELBOW ABS | N/A 5807-2 2 SPGXH 90 STREET ELBOW ABS | N/A 58072 3 SPGXH 90 STREET ELBOW ABS | N/A 58072 4 SPGXH 90 STREET ELBOW ABS | |||||
Connection Type | N/A Spg x Hub | |||||||||
*eClass Classification |
N/A
ABS DWV Elbows |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.120 lb | N/A 0.154 lb | N/A 0.240 lb | N/A 0.731 lb | N/A 1.224 lb | |||||
|