![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5860 - 60° Elbow Hub x Hub - ABS DWV
ABS DWV Fittings
The ABS DWV 60-degree elbow features a hub x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I440300 5860 60° Elbow Hub x Hub - ABS DWV |
![]() I440350 5860 60° Elbow Hub x Hub - ABS DWV |
![]() I440400 5860 60° Elbow Hub x Hub - ABS DWV |
![]() I440550 5860 60° Elbow Hub x Hub - ABS DWV |
||||
UPC Code | N/A 039923196385 | N/A 039923196408 | N/A 039923196422 | N/A 039923196446 | ||||
Type | N/A Elbow | |||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
Description | N/A 5860 1 1/2 HXH 60 ELBOW ABS | N/A 5860 2 HXH 60 ELBOW ABS | N/A 5860 3 HXH 60 ELBOW ABS | N/A 5860 4 HXH 60 ELBOW ABS | ||||
Connection Type | N/A Hub x Hub | |||||||
*eClass Classification |
N/A
ABS DWV Elbows |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A ABS | |||||||
Color | N/A Black | |||||||
Weight | N/A 0.128 lb | N/A 0.19 lb | N/A 0.564 lb | N/A 1.042 lb | ||||
|