
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5806 - 45° Elbow H x H - ABS DWV
ABS DWV Fittings
The ABS DWV 45-degree elbow features a hub x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementingmore or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I042500 5806 45° Elbow H x H - ABS DWV |
![]() I042550 5806 45° Elbow H x H - ABS DWV |
![]() I042600 5806 45° Elbow H x H - ABS DWV |
![]() I042650 5806 45° Elbow H x H - ABS DWV |
![]() I042700 5806 45° Elbow H x H - ABS DWV |
|||||
UPC Code | N/A 039923195906 | N/A 039923195920 | N/A 039923195944 | N/A 039923195968 | N/A 039923195982 | |||||
Type | N/A Elbow | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
Description | N/A 5806 1 1/4 HXH 45 ELBOW ABS | N/A 5806 1 1/2 HXH 45 ELBOW ABS | N/A 5806 2 HXH 45 ELBOW ABS | N/A 5806 3 HXH 45 ELBOW ABS | N/A 5806 4 HXH 45 ELBOW ABS | |||||
Connection Type | N/A Hub x Hub | |||||||||
*eClass Classification |
N/A
ABS DWV Elbows |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.109 lb | N/A 0.133 lb | N/A 0.205 lb | N/A 0.616 lb | N/A 1.058 lb | |||||
|