![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5808-2 - 22-1/2° Street Elbow Spg x H - ABS DWV
ABS DWV Fittings
The ABS DWV 22-1/2-degree elbow features a spigot x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I079550 5808-2 22 1/2° Street Elbow Spg x H - ABS DWV |
![]() I079600 5808-2 22 1/2° Street Elbow Spg x H - ABS DWV |
![]() I079620 5808-2 22 1/2° Street Elbow Spg x H - ABS DWV |
![]() I079630 5808-2 22 1/2° Street Elbow Spg x H - ABS DWV |
||||
UPC Code | N/A 039923195784 | N/A 039923195807 | N/A 039923195821 | N/A 039923195845 | ||||
Type | N/A Elbow | |||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
Description | N/A 5808-2 1 1/2 SPGXH 22 1/2 STRT ELBOW ABS | N/A 5808-2 2 SPGXH 22 1/2 STREET ELBOW ABS | N/A 58082 3 SPGXH 22 1/2 STREET ELBOW ABS | N/A 58082 4 SPGXH 22 1/2 STREET ELBOW ABS | ||||
Connection Type | N/A Spg x Hub | |||||||
*eClass Classification |
N/A
ABS DWV Elbows |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A ABS | |||||||
Color | N/A Black | |||||||
Weight | N/A 0.093 lb | N/A 0.145 lb | N/A 0.442 lb | N/A 0.78 lb | ||||
|