![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5807-2-LT - 90° Long Turn Street Elbow Spg x H - ABS DWV
ABS DWV Fittings
The ABS DWV 90-degree long turn street elbow features a spigot x hub connection and long radius and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() I057200 5807-2-LT 90° Long Turn Street Elbow Spg x H - ABS DWV |
![]() I057250 5807-2-LT 90° Long Turn Street Elbow Spg x H - ABS DWV |
![]() I057300 5807-2-LT 90° Long Turn Street Elbow Spg x H - ABS DWV |
![]() I057350 5807-2-LT 90° Long Turn Street Elbow Spg x H - ABS DWV |
||||
UPC Code | N/A 039923203342 | N/A 039923203366 | N/A 039923203380 | N/A 039923203403 | ||||
Type | N/A Elbow | |||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
Description | N/A 58072LT 1 1/2 SPG XH 90 ST LT ELBOW ABS | N/A 58072LT 2 SPGXH 90 ST LONG TURN ELB ABS | N/A 58072LT 3 SPGXH 90 ST LONG TURN ELB ABS | N/A 58072LT 4 SPGXH 90 ST LNG TRN ELBOW ABS | ||||
Connection Type | N/A Spg x Hub | |||||||
*eClass Classification |
N/A
ABS DWV Elbows |
|||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
All Type of Item | N/A Fitting | |||||||
Material | N/A ABS | |||||||
Color | N/A Black | |||||||
Weight | N/A 0.204 lb | N/A 0.293 lb | N/A 0.854 lb | N/A 1.477 lb | ||||
|