 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
            Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
        
                    Unit of Measure
                    
               
        
            | Nominal Pipe Size | N/A 3 | 
| Type | N/A Adapter | 
| Connection Type | N/A Press x MNPT | 
| Seal Material | N/A EPDM | 
| Pressure [Max] | N/A 300 psi | 
| Material | N/A LF DZR Brass | 
| Operating Temperature [Max] | N/A 250 ºF | 
| Description | N/A PC604-XLC 3 PRS x M ADAPTER | 
| Brand | N/A Webstone | 
| eClass Classification | N/A Press XLC Couplings | 
| Product Group | N/A PC604-XLC | 
| Weight | N/A 0.85 kg1.874 lb | 
