CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut
    Gate Valves
        
    
        
            The NIBCO® resilient wedge ductile iron gate valve features flanged, flat face end connections for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves may be operated with a hand-wheel or square operating nut and wrench (wrench not included). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items |   NSBC07XD F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut |   NSBC07XE F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut |   NSBC07XF F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut |   NSAC07H F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut |   NSAC07K F-619-RWS-SON - Gate Valve - Ductile Iron, Resilient Wedge, Square Operating Nut | |||||
| UPC Code | N/A 039923383938 | N/A 039923383945 | N/A 039923383952 | N/A 039923366498 | N/A 039923366504 | |||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | |||||
| Connection Type | N/A F -- Flanged | |||||||||
| Seat Material | N/A EPDM Rubber | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Description | N/A F-619-RWS-SON 2 LF GT W/SQ OPR NT 300 | N/A F-619-RWS-SON 2 1/2 LF GT W/SQOP NT 300 | N/A F-619-RWS-SON 3 LF GATE W/SQ OPR NT 300 | N/A F-619-RWS-SON 4 W/SQ OPR NT & SS STM300 | N/A F-619-RWS-SON 6 W/SQ OP NT & SS STM300 | |||||
| Valve Operator | N/A Square Operating Nut | |||||||||
| Turns/Operation | N/A Multi-Turn | |||||||||
| Weight | N/A 24.25 lb | N/A 33.070 lb | N/A 39.680 lb | N/A 63.930 lb | N/A 103.620 lb | |||||
|  | ||||||||||