CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    GBVA - Gas Ball Valve - Flare x FPT, Lever Handle
    Ball Valves
        
    
        
            The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features flare x female end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items |   N012616 GBVA - Gas Ball Valve - Flare x FPT, Lever Handle |   N012615 GBVA - Gas Ball Valve - Flare x FPT, Lever Handle | ||
| UPC Code | N/A 039923279316 | N/A 039923279309 | ||
| Type | N/A Gas Ball Valve | |||
| Valve Size | N/A 1/2 x 1/2 | N/A 3/8 x 1/2 | ||
| Connection Type | N/A Flare x FPT | |||
| Body Material | N/A Brass | |||
| Description | N/A GBVA 1/2 FL X 1/2 FPT GAS BV W/LEVER HDL | N/A GBVA 3/8 FL X 1/2 FPT GAS BV W/LEVER HDL | ||
| Valve Operator | N/A Aluminum Lever Handle | |||
| eClass Classification | N/A Gas Ball Valves | |||
| Turns/Operation | N/A Quarter-Turn | |||
| Weight | N/A 0.440 lb | N/A 0.350 lb | ||
|  | ||||