CAD/BIM eCatalog
- 
	Stop and Waste Valves
	stop-and-waste-valves-1
	
- 
		76-LF - Stop and Waste Valve - Lead-Free*, Straight, FIP x FIP		
		
		
		The stop and waste valve features an epoxy coated zinc alloy handwheel for easy operation. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty. 
- 
		726-LF - Stop and Waste Valve - Lead-Free*, Straight, Cup x Cup		
		
		
		The NIBCO® valve has cup x cup end connections for ease of installation. It features a white epoxy coated zinc alloy handwheel for lead-free identification and easy operation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.