CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4633 - Union Slip x Slip - PVC Schedule 40
PVC Schedule 40 Fittings
The PVC Schedule 40 union is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
---|---|---|---|---|---|
L171250 | UPC Code N/A 039923149749 | Connection Type N/A S x S | Size N/A 2 | Description N/A 457-020 2 UNION SLIP X SLIP | Weight N/A 0.450 lb |
L171200 | UPC Code N/A 039923149725 | Connection Type N/A S x S | Size N/A 1 1/2 | Description N/A 457-015 11/2 UNION W/BNA ORNG (PUR) | Weight N/A 0.4 lb |
L171100 | UPC Code N/A 039923149688 | Connection Type N/A S x S | Size N/A 1 | Description N/A 457-010 1 UNION W/BUNA ORNG (PUR) | Weight N/A 0.085 lb |
L171050 | UPC Code N/A 039923149664 | Connection Type N/A S x S | Size N/A 3/4 | Description N/A 457-007 3/4 UNION W/BNA ORNG (PUR) | Weight N/A 0.180 lb |
L171000 | UPC Code N/A 039923149640 | Connection Type N/A S x S | Size N/A 1/2 | Description N/A 457-005 1/2 UNION W/BNA ORNG (PUR) | Weight N/A 0.040 lb |