The PVC DWV tee-wye features a long radius and a hub x hub x hub connection. The tee-wye allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Material #

UPC Code

Type of Wye

Material

Description 

Size (Dimensions)

K157050 N/A 039923219404 N/A Single; Long Radius / Long Turn; Straight Size N/A PVC N/A 4812LR 11/2 HXHXH COMB LG RAD TY PVC N/A 1 1/2
K157100 N/A 039923219428 N/A Single; Long Radius / Long Turn; Straight Size N/A PVC N/A 4812LR 2 HXHXH COMB LNG RAD TY PVC N/A 2
K157150 N/A 039923219442 N/A Single; Long Radius / Long Turn; Reducing N/A PVC N/A 4812LR 2X2X11/2 HXHXH COMB LG TY PVR N/A 2 X 2 X 1 1/2
K157300 N/A 039923219503 N/A Single; Long Radius / Long Turn; Straight Size N/A PVC N/A 4812LR 3 HXHXH COMB LONG RAD TY PVC N/A 3
K157350 N/A 039923219527 N/A Single; Long Radius / Long Turn; Reducing N/A PVC N/A 4812LR 3X3X2 HXHXH COMB LONG RAD TY PVC N/A 3 X 3 X 2
K157370 N/A 039923219541 N/A Single; Long Radius / Long Turn; Reducing N/A PVC N/A 4812LR 3X3X11/2 HXHXH COMB LG R TY PVC N/A 3 X 3 X 1 1/2
K157400 N/A 039923219565 N/A Single; Long Radius / Long Turn; Straight Size N/A PVC N/A 4812LR 4 HXHXH COMB LONG RADIUS TY PVC N/A 4
K157430 N/A 039923219602 N/A Single; Long Radius / Long Turn; Reducing N/A PVC N/A 4812LR 4X4X2 HXHXH COMB LG RAD TY PVC N/A 4 X 4 X 2
K157450 N/A 039923219589 N/A Single; Long Radius / Long Turn; Reducing N/A PVC N/A 4812LR 4X4X3 HXHXH COMB LG RAD TY PVC N/A 4 X 4 X 3
K157250 N/A 039923219480 N/A Single; Long Radius / Long Turn; Reducing N/A PVC N/A 4812LR 2X11/2X11/2 HUB COM LG RA TY PVC N/A 2 X 1 1/2 X 1 1/2
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1