The PVC DWV 22-1/2-degree street elbow features a spigot x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Material #

UPC Code

Type of Elbow

Size (Dimensions)

Fitting Bend Angle

Fitting Plastic 2-End Connection Type

K079550 N/A 039923214782 N/A Straight Size; Fitting / Street N/A 1 1/2 N/A 22-1/2 Deg (1/16 Bend) N/A Spg x Hub
K079600 N/A 039923214805 N/A Straight Size; Fitting / Street N/A 2 N/A 22-1/2 Deg (1/16 Bend) N/A Spg x Hub
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1