Chemtrol PVDF piping is lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol red PVDF resists slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Size (Dimensions)

Description

C157700 N/A 039923096807 N/A 1/2 N/A 6500 1/2X20 RPVDF SCH 80 PIPE
C157710 N/A 039923096814 N/A 3/4 N/A 6500 3/4X20 RPVDF SCH 80 PIPE
C157720 N/A 039923096821 N/A 1 N/A 6500 1X20 RPVDF SCH 80 PIPE
C157730 N/A 039923096845 N/A 1 1/2 N/A 6500 11/2X20 RPVDF SCH 80 PIPE
C157740 N/A 039923096852 N/A 2 N/A 6500 2X20 RPVDF SCH 80 PIPE
C157750 N/A 039923096876 N/A 3 N/A 6500 3X20 RPVDF SCH 80 PIPE
C157760 N/A 039923096883 N/A 4 N/A 6500 4X20 RPVDF SCH 80 PIPE
C157770 N/A 039923096890 N/A 6 N/A 6500 6X20 RPVDF SCH 80 PIPE
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1