Chemtrol PVDF piping is lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol red PVDF resists slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Size (Dimensions)

Description

C157775 N/A 039923072016 N/A 1/2 N/A 6600 1/2X20 NAT PVDF SCH 80 PIPE
C157780 N/A 039923072023 N/A 3/4 N/A 6600 3/4X20 NAT PVDF SCH 80 PIPE
C157785 N/A 039923072030 N/A 1 N/A 6600 1X20 NAT PVDF SCH 80 PIPE
C157790 N/A 039923072054 N/A 1 1/2 N/A 6600 11/2X20 NAT PVDF SCH 80 PIPE
C157795 N/A 039923072061 N/A 2 N/A 6600 2X20 NAT PVDF SCH 80 PIPE
C157800 N/A 039923072085 N/A 3 N/A 6600 3X20 NAT PVDF SCH 80 PIPE
C157802 N/A 039923072092 N/A 4 N/A 6600 4X20 NAT PVDF SCH 80 PIPE
C157804 N/A 039923072108 N/A 6 N/A 6600 6X20 NAT PVDF SCH 80 PIPE
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1