Chemtrol PP piping is lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Size (Dimensions)

Description

CN09100 N/A 039923058119 N/A 1/2 N/A 6200 1/2X20 CHEMPURE SCH 80 PIPE
CN09110 N/A 039923058126 N/A 3/4 N/A 6200 3/4X20 CHEMPURE SCH 80 PIPE
CN09120 N/A 039923058133 N/A 1 N/A 6200 1X20 CHEMPURE SCH 80 PIPE
CN09130 N/A 039923058157 N/A 1 1/2 N/A 6200 11/2X20 CHEMPURE SCH 80 PIPE
CN09140 N/A 039923058164 N/A 2 N/A 6200 2X20 CHEMPURE SCH 80 PIPE
CN09150 N/A 039923058188 N/A 3 N/A 6200 3X20 CHEMPURE SCH 80 PIPE
CN09160 N/A 039923058195 N/A 4 N/A 6200 4X20 CHEMPURE SCH 80 PIPE
CN09170 N/A 039923058218 N/A 6 N/A 6200 6X20 CHEMPURE SCH 80 PIPE
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1