The NIBCO® resilient wedge ductile iron gate valve features flanged, flat face end connections for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves may be operated with a hand-wheel or square operating nut and wrench (wrench not included). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Connection Type

Description

Valve Operator

NSBC07XD N/A 039923383938 N/A 2 N/A F -- Flanged N/A F-619-RWS-SON 2 LF GT W/SQ OPR NT 300 N/A Square Operating Nut
NSBC07XE N/A 039923383945 N/A 2 1/2 N/A F -- Flanged N/A F-619-RWS-SON 2 1/2 LF GT W/SQOP NT 300 N/A Square Operating Nut
NSBC07XF N/A 039923383952 N/A 3 N/A F -- Flanged N/A F-619-RWS-SON 3 LF GATE W/SQ OPR NT 300 N/A Square Operating Nut
NSAC07H N/A 039923366498 N/A 4 N/A F -- Flanged N/A F-619-RWS-SON 4 W/SQ OPR NT & SS STM300 N/A Square Operating Nut
NSAC07K N/A 039923366504 N/A 6 N/A F -- Flanged N/A F-619-RWS-SON 6 W/SQ OP NT & SS STM300 N/A Square Operating Nut
NSAC07L N/A 039923366511 N/A 8 N/A F -- Flanged N/A F-619-RWS-SON 8 W/SQ OPR NT & SS STM300 N/A Square Operating Nut
NSAC07M N/A 039923366528 N/A 10 N/A F -- Flanged N/A F-619-RWS-SON 10 W/SQ OPR NT & SS STM300 N/A Square Operating Nut
NSAC07N N/A 039923366535 N/A 12 N/A F -- Flanged N/A F-619-RWSSON 12 W/SQ OPR NT & SS STM300 N/A Square Operating Nut
NSAC07T N/A 039923366542 N/A 14 N/A F -- Flanged N/A F-619-RWS-SON 14 SQ OPER NUT & SSSTM250 N/A Square Operating Nut
NSAC07U N/A 039923366559 N/A 16 N/A F -- Flanged N/A F-619-RWS-SON 16 SQ OPER NUT & SSSTM250 N/A Square Operating Nut
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1