The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with ductile iron, electro nickel plated disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description

Operation Type

NLGL75T N/A 039923780560 N/A 14 in N/A LD11105 14 LUG/BUNA/DI DISC W/GEAR OP N/A Gear Operator
NLGL75U N/A 039923780577 N/A 16 in N/A LD11105 16 LUG/BUNA/DI DISC W/GEAR OP N/A Gear Operator
NLGL75V N/A 039923780584 N/A 18 in N/A LD11105 18 LUG/BUNA/DI DISC W/GEAR OP N/A Gear Operator
NLGL75W N/A 039923780591 N/A 20 in N/A LD11105 20 LUG/BUNA/DI DISC W/GEAR OP N/A Gear Operator
NLGL75X N/A 039923780607 N/A 24 in N/A LD11105 24 LUG/BUNA/DI DISC W/GEAR OP N/A Gear Operator
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1