The NIBCO® ductile iron lug butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description

Operation Type

N/A 039923718501 N/A 6 in N/A LD20005 6 LUG BFV GEAR OP DUCT IRON N/A Gear Operator
N/A 039923718518 N/A 8 in N/A LD20005 8 LUG BFV GEAR OP DUCT IRON N/A Gear Operator
N/A 039923718525 N/A 10 in N/A LD20005 10 LUG BFV GEAR OP DUCTILE IRON N/A Gear Operator
N/A 039923718532 N/A 12 in N/A LD20005 12 LUG BFV GEAR OP DUCTILE IRON N/A Gear Operator
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1