1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Item Name

Valve Size

Description

Operation Type

N/A 039923767523 N/A GD-4775 Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle N/A 2 in N/A GD47753 2 GRV BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
N/A 039923767530 N/A GD-4775 Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle N/A 2 1/2 in N/A GD47753 21/2 GRV BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
N/A 039923767547 N/A GD-4775 Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle N/A 3 in N/A GD47753 3 GRV BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
N/A 039923780966 N/A GD-4775 Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle N/A 3 in76 mm N/A GD47753 76MM GRV BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
N/A 039923767554 N/A GD-4775 Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle N/A 4 in N/A GD47753 4 GRV BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
N/A 039923767561 N/A GD-4775 Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle N/A 5 in N/A GD47753 5 GRV BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
N/A 039923767578 N/A GD-4775 Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle N/A 6 in N/A GD47753 6 GRV BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
N/A 039923780973 N/A GD-4775 Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle N/A 6 in165 mm N/A GD47753 165MM GRV BFV L/LK HNDL DI N/A Lever-Lock Handle
N/A 039923767585 N/A GD-4775 Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle N/A 8 in N/A GD47753 8 GRV BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1