The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features an EPDM encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 23 of 23 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Connection Type

Valve Size

Description

Turns/Operation

NLK672F N/A 039923309211 N/A G - Grooved N/A 76 N/A GD4765N0 76MM NSF GRV BFV BARE STEM DI N/A Quarter-Turn
NLK672K N/A 039923309297 N/A G - Grooved N/A 165 N/A GD4765N0 165MM NSF GRV BFV BARE STEM DI N/A Quarter-Turn
NLK671D N/A 039923309150 N/A G - Grooved N/A 2 N/A GD4765N0 2 NSF GRV BFV BARE STEM DI N/A Quarter-Turn
NLK671E N/A 039923309174 N/A G - Grooved N/A 2 1/2 N/A GD4765N0 21/2 NSF GRV BFV BARE STEM DI N/A Quarter-Turn
NLK671F N/A 039923309198 N/A G - Grooved N/A 3 N/A GD4765N0 3 NSF GRV BFV BARE STEM DI N/A Quarter-Turn
NLK671H N/A 039923309235 N/A G - Grooved N/A 4 N/A GD4765N0 4 NSF GRV BFV BARE STEM DI N/A Quarter-Turn
NLK671J N/A 039923309259 N/A G - Grooved N/A 5 N/A GD4765N0 5 NSF GRV BFV BARE STEM DI N/A Quarter-Turn
NLK671K N/A 039923309273 N/A G - Grooved N/A 6 N/A GD4765N0 6 NSF GRV BFV BARE STEM DI N/A Quarter-Turn
NLK671L N/A 039923309310 N/A G - Grooved N/A 8 N/A GD4765N0 8 NSF GRV BFV BARE STEM DI N/A Quarter-Turn
NLK671M N/A 039923309327 N/A G - Grooved N/A 10 N/A GD4765N0 10 NSF GRV BFV BARE STEM DI N/A Quarter-Turn
NLK692F N/A 039923309471 N/A G - Grooved N/A 76 N/A GD4765N5 76MM NSF GRV BFV GEAR OP DI N/A Quarter-Turn
NLK692K N/A 039923309556 N/A G - Grooved N/A 165 N/A GD4765N5 165MM NSF GRV BFV GEAR OP DI N/A Quarter-Turn
NLK691D N/A 039923309433 N/A G - Grooved N/A 2 N/A GD4765N5 2 NSF GRV BFV GEAR OP DI N/A Quarter-Turn
NLK691E N/A 039923309440 N/A G - Grooved N/A 2 1/2 N/A GD4765N5 21/2 NSF GRV BFV GEAR OP DI N/A Quarter-Turn
NLK691F N/A 039923309457 N/A G - Grooved N/A 3 N/A GD4765N5 3 NSF GRV BFV GEAR OP DI N/A Quarter-Turn
NLK691H N/A 039923309495 N/A G - Grooved N/A 4 N/A GD4765N5 4 NSF GRV BFV GEAR OP DI N/A Quarter-Turn
NLK691J N/A 039923309518 N/A G - Grooved N/A 5 N/A GD4765N5 5 NSF GRV BFV GEAR OP DI N/A Quarter-Turn
NLK691K N/A 039923309532 N/A G - Grooved N/A 6 N/A GD4765N5 6 NSF GRV BFV GEAR OP DI N/A Quarter-Turn
NLK691L N/A 039923309570 N/A G - Grooved N/A 8 N/A GD4765N5 8 NSF GRV BFV GEAR OP DI N/A Quarter-Turn
NLK691M N/A 039923309587 N/A G - Grooved N/A 10 N/A GD4765N5 10 NSF GRV BFV GEAR OP DI N/A Quarter-Turn
NLK682F N/A 039923309372 N/A G - Grooved N/A 76 N/A GD4765N3 76MM NSF GRV BFV L/LK HNDL DI N/A Quarter-Turn
NLK682K N/A 039923309419 N/A G - Grooved N/A 165 N/A GD4765N3 165MM NSF GRV BFV L/LK HNDL DI N/A Quarter-Turn
NLK681L N/A 039923309426 N/A Grooved N/A 8 N/A GD4765N3 8 NSF GRV BFV L/LK HNDL DI N/A Quarter-Turn
1 - 23 of 23 | Results Per Page | View | Unit of Measure
1