The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with stainless steel disc is recommended for the higher pressure requirements of systems today and chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description

Operation Type

NLH945K N/A 039923288134 N/A 6 in N/A WD50225 6 WAFER BFV GEAR OP DI 285 PSI N/A Gear Operator
NLH945L N/A 039923288141 N/A 8 in N/A WD50225 8 WAFER BFV GEAR OP DI 285 PSI N/A Gear Operator
NLH945M N/A 039923288158 N/A 10 in N/A WD50225 10 WAFER BFV GEAR OP DI 285 PSI N/A Gear Operator
NLH945N N/A 039923288165 N/A 12 in N/A WD50225 12 WAFER BFV GEAR OP DI 285 PSI N/A Gear Operator
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1