The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description

Operation Type

N/A 039923237583 N/A 6 in N/A WD30005 6 250PSI ALUM BRZ EPDM GEAR OP N/A Gear Operator
N/A 039923237590 N/A 8 in N/A WD30005 8 250PSI ALUM BRZ EPDM GEAR OP N/A Gear Operator
N/A 039923237606 N/A 10 in N/A WD30005 10 250PSI ALUM BRZ EPDM GEAR OP N/A Gear Operator
N/A 039923237613 N/A 12 in N/A WD30005 12 250PSI ALUM BRZ EPDM GEAR OP N/A Gear Operator
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1