The NIBCO® lug type butterfly valve is ideal for commercial and some light industrial process applications, including HVAC and vacuum services, in addition to hot and cold potable water. The ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Material #

UPC Code

Type

Size

Description

Weight

NLR090E N/A 039923254177 N/A Butterfly Valve N/A 2 1/2 N/A PFD20000 21/2 PRESS BFV BARE STEM N/A 21.724 lb
NLR090F N/A 039923254184 N/A Butterfly Valve N/A 3 N/A PFD20000 3 PRESS BFV BARE STEM N/A 25.478 lb
NLR090H N/A 039923254191 N/A Butterfly Valve N/A 4 N/A PFD20000 4 PRESS BFV BARE STEM N/A 35.792 lb
NLR110E N/A 039923242945 N/A Butterfly Valve N/A 2 1/2 N/A PFD20005 21/2 PRESS BFV GEAR OP N/A 31.994 lb
NLR110F N/A 039923242952 N/A Butterfly Valve N/A 3 N/A PFD20005 3 PRESS BFV GEAR OP N/A 35.748 lb
NLR110H N/A 039923242969 N/A Butterfly Valve N/A 4 N/A PFD20005 4 PRESS BFV GEAR OP N/A 46.062 lb
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1