The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve's unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description

Operation Type

NLH100D N/A 039923717955 N/A 2 in N/A WD20003 2 WAFER BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
NLH100E N/A 039923717962 N/A 2 1/2 in N/A WD20003 21/2 WAFER BFV L/LK HNDL D I N/A Lever-Lock Handle
NLH100F N/A 039923717979 N/A 3 in N/A WD20003 3 WAFER BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
NLH100H N/A 039923717986 N/A 4 in N/A WD20003 4 WAFER BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
NLH100J N/A 039923717993 N/A 5 in N/A WD20003 5 WAFER BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
NLH100K N/A 039923718006 N/A 6 in N/A WD20003 6 WAFER BFV L/LK HNDL DUCT IRON N/A Lever-Lock Handle
NLH100L N/A 039923718013 N/A 8 in N/A WD20003 8 WAFER BFV L/LK HNDL D I N/A Lever-Lock Handle
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1