The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique EPDM molded-in seat liner with stainless steel disc is recommended for the higher pressure requirements of systems today and chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Valve Size

Description

Operation Type

NLG943D N/A 039923287809 N/A 2 in N/A LD50223 2 LUG BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
NLG943E N/A 039923287816 N/A 2 1/2 in N/A LD50223 21/2 LUG BFV L/LK HDL DI 285 PSI N/A Lever-Lock Handle
NLG943F N/A 039923287823 N/A 3 in N/A LD50223 3 LUG BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
NLG943H N/A 039923287953 N/A 4 in N/A LD50223 4 LUG BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
NLG943J N/A 039923287960 N/A 5 in N/A LD50223 5 LUG BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
NLG943K N/A 039923287977 N/A 6 in N/A LD50223 6 LUG BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
NLG943L N/A 039923287984 N/A 8 in N/A LD50223 8 LUG BFV L/LK HNDL DI 285 PSI N/A Lever-Lock Handle
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1